item divider Motix
Caps – standard dimensions

Caps – standard dimensions


Show all 99 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.627.16
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 4,8 g
Delivery unit 1 pce.
Material PA-GF

Description

Rounded Caps for the end face of the various profile geometries; the cut edge does not need to be deburred.
Plastic Caps are secured by pressing/tapping them into the core bores. The special dome geometry suppresses vibrations and is resistant to temperature changes.

Variants

Sort by

Line:  5 Shape:  Rectangular Rectangular Dimension X:  16 mm Dimension Y:  8.5 mm Colour:  Black Black
Line:  5 Shape:  Rectangular Rectangular Dimension X:  20 mm Dimension Y:  10 mm Colour:  Black Black
Line:  5 Shape:  Square Square Dimension X:  20 mm Dimension Y:  20 mm Colour:  Black Black
Line:  5 Shape:  Square Square Dimension X:  20 mm Dimension Y:  20 mm Colour:  Grey Grey
Line:  5 Shape:  Square Square Dimension X:  20 mm Dimension Y:  20 mm Colour:  Black Black
Line:  5 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  10 mm Colour:  Black Black
Line:  5 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  10 mm Colour:  Grey Grey
Line:  5 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  10 mm Colour:  Black Black
Line:  5 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  20 mm Colour:  Black Black
Line:  5 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  20 mm Colour:  Grey Grey
Line:  5 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  20 mm Colour:  Black Black
Line:  5 Shape:  Square Square Dimension X:  40 mm Dimension Y:  40 mm Colour:  Black Black
Line:  5 Shape:  Square Square Dimension X:  40 mm Dimension Y:  40 mm Colour:  Grey Grey
Line:  5 Shape:  Square Square Dimension X:  40 mm Dimension Y:  40 mm Colour:  Black Black
Line:  5 Shape:  Rectangular Rectangular Dimension X:  60 mm Dimension Y:  20 mm Colour:  Black Black
Line:  5 Shape:  Rectangular Rectangular Dimension X:  60 mm Dimension Y:  40 mm Colour:  Black Black
Line:  5 Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  14 mm Colour:  Black Black
Line:  5 Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  20 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  30 mm Dimension Y:  12 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  30 mm Dimension Y:  12 mm Colour:  Grey Grey
Line:  6 Shape:  Rectangular Rectangular Dimension X:  30 mm Dimension Y:  12 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  30 mm Dimension Y:  24 mm Colour:  Black Black
Line:  6 Shape:  Square Square Dimension X:  30 mm Dimension Y:  30 mm Colour:  Black Black
Line:  6 Shape:  Square Square Dimension X:  30 mm Dimension Y:  30 mm Colour:  Grey Grey
Line:  6 Shape:  Square Square Dimension X:  30 mm Dimension Y:  30 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  60 mm Dimension Y:  12 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  60 mm Dimension Y:  24 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  60 mm Dimension Y:  30 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  60 mm Dimension Y:  30 mm Colour:  Grey Grey
Line:  6 Shape:  Rectangular Rectangular Dimension X:  60 mm Dimension Y:  30 mm Colour:  Black Black
Line:  6 Shape:  Square Square Dimension X:  60 mm Dimension Y:  60 mm Colour:  Black Black
Line:  6 Shape:  Square Square Dimension X:  60 mm Dimension Y:  60 mm Colour:  Grey Grey
Line:  6 Shape:  Rectangular Rectangular Dimension X:  90 mm Dimension Y:  30 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  90 mm Dimension Y:  60 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  30 mm Colour:  Black Black
Line:  6 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  30 mm Colour:  Grey Grey
Line:  6 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  60 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  32 mm Dimension Y:  18 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  32 mm Dimension Y:  18 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  16 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  16 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  16 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  32 mm Colour:  Black Black
Line:  8 Shape:  Square Square Dimension X:  40 mm Dimension Y:  40 mm Colour:  Black Black
Line:  8 Shape:  Square Square Dimension X:  40 mm Dimension Y:  40 mm Colour:  Grey Grey
Line:  8 Shape:  Square Square Dimension X:  40 mm Dimension Y:  40 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  16 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  16 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  16 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  32 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  40 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  40 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  40 mm Colour:  Black Black
Line:  8 Shape:  Square Square Dimension X:  80 mm Dimension Y:  80 mm Colour:  Black Black
Line:  8 Shape:  Square Square Dimension X:  80 mm Dimension Y:  80 mm Colour:  Grey Grey
Line:  8 Shape:  Square Square Dimension X:  80 mm Dimension Y:  80 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  16 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  40 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  40 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  40 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  80 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  80 mm Colour:  Grey Grey
Line:  8 Shape:  Square Square Dimension X:  120 mm Dimension Y:  120 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  160 mm Dimension Y:  16 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  160 mm Dimension Y:  28 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  160 mm Dimension Y:  28 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  160 mm Dimension Y:  40 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  160 mm Dimension Y:  40 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  160 mm Dimension Y:  60 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  160 mm Dimension Y:  80 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  160 mm Dimension Y:  80 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  200 mm Dimension Y:  28 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  200 mm Dimension Y:  40 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  200 mm Dimension Y:  80 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  240 mm Dimension Y:  28 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  240 mm Dimension Y:  40 mm Colour:  Black Black
Line:  10 Shape:  Rectangular Rectangular Dimension X:  50 mm Dimension Y:  20 mm Colour:  Black Black
Line:  10 Shape:  Rectangular Rectangular Dimension X:  50 mm Dimension Y:  20 mm Colour:  Grey Grey
Line:  10 Shape:  Square Square Dimension X:  50 mm Dimension Y:  50 mm Colour:  Black Black
Line:  10 Shape:  Square Square Dimension X:  50 mm Dimension Y:  50 mm Colour:  Grey Grey
Line:  10 Shape:  Rectangular Rectangular Dimension X:  100 mm Dimension Y:  50 mm Colour:  Black Black
Line:  10 Shape:  Rectangular Rectangular Dimension X:  100 mm Dimension Y:  50 mm Colour:  Grey Grey
Line:  10 Shape:  Square Square Dimension X:  100 mm Dimension Y:  100 mm Colour:  Black Black
Line:  10 Shape:  Square Square Dimension X:  100 mm Dimension Y:  100 mm Colour:  Grey Grey
Line:  10 Shape:  Rectangular Rectangular Dimension X:  200 mm Dimension Y:  100 mm Colour:  Black Black
Line:  10 Shape:  Rectangular Rectangular Dimension X:  200 mm Dimension Y:  100 mm Colour:  Grey Grey
Line:  12 Shape:  Square Square Dimension X:  60 mm Dimension Y:  60 mm Colour:  Black Black
Line:  12 Shape:  Rectangular Rectangular Dimension X:  120 mm Dimension Y:  60 mm Colour:  Black Black
Line:  12 Shape:  Square Square Dimension X:  120 mm Dimension Y:  120 mm Colour:  Black Black
Line:  12 Shape:  Rectangular Rectangular Dimension X:  240 mm Dimension Y:  60 mm Colour:  Black Black
Line:  12 Shape:  Rectangular Rectangular Dimension X:  240 mm Dimension Y:  120 mm Colour:  Black Black
Line:  X Shape:  Rectangular Rectangular Dimension X:  60 mm Dimension Y:  12 mm Colour:  Grey Grey
Line:  X Shape:  Rectangular Rectangular Dimension X:  40 mm Dimension Y:  16 mm Colour:  Grey Grey
Line:  X Shape:  Square Square Dimension X:  40 mm Dimension Y:  40 mm Colour:  Grey Grey
Line:  X Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  16 mm Colour:  Grey Grey
Line:  X Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  40 mm Colour:  Grey Grey
Line:  X Shape:  Square Square Dimension X:  80 mm Dimension Y:  80 mm Colour:  Grey Grey
Line:  8 Shape:  Rectangular Rectangular Dimension X:  200 mm Dimension Y:  14 mm Colour:  Black Black
Line:  8 Shape:  Rectangular Rectangular Dimension X:  200 mm Dimension Y:  14 mm Colour:  Grey Grey

Downloads

CAD Data

Accessoires

Applications

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 11.0
23360292
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090