item divider Motix
Fastening set, distribution strip

Fastening set, distribution strip


Show all 2 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 angle brackets 90°, St, bright zinc-plated

Properties

Article number 0.0.627.40
Line Work Bench System
ESD ESD-safe = No
Weight m = 84 g
Delivery unit 1 set

Description

Variants

Sort by

Angular position:  70°
Angular position:  90°

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
UNSPSC 9.0
39121406
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
UNSPSC 7.0
39121406
Customs tariff number
83024200