item divider Motix
Multi-Socket Power Strip

Multi-Socket Power Strip


Show all 2 variants
On request
* Mandatory information

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Housing, Al, anodized, natural
5 power sockets (German domestic standard)
1 ON/OFF switch, illuminated, 2-pole
1 System plug
1 System socket
2 fastening brackets
2 T-Slot Nuts V 8 St M5, bright zinc-plated
4 Self-Tapping Screws DIN 7981 C 2.9x25
Fastening elements

Properties

Article number 0.0.627.44
Line Work Bench System
ESD ESD-safe = No
Weight m = 450 g
Delivery unit 1 set

Description

Robust, industrial quality Multi-Socket Power Strip for your work benches. An impact-proof aluminium housing surrounds 5 sockets (German domestic standard) and a 2-pole ON/OFF switch with indicator light.
Mains connection via a fixed conventional power cord or a system plug – can also be connected directly to the mains using Adapter, Socket/Plug (0.0.417.45, max. 16 A).
Can be fastened to profile grooves and all panels: fits flush with the fastening brackets included. The Fastening Sets also enable you to fit the units at an angle of 90° or 70° (particularly ergonomic). These sets are then used instead of the fastening brackets supplied with the Multi-Socket Power Strips.

Variants

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
UNSPSC 9.0
39121406
eCl@ss 11.0
27144042
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
UNSPSC 7.0
39121406
Customs tariff number
85365080