Cap – rounded outer surface
On request
Technical Data
Properties
Article number | 0.0.627.52 |
---|---|
Line | line 8 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 5,8 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Line: 5 | Shape: Rounded | External radius: 20 mm | Diameter: - | Angle: 90° | |
Line: 5 | Shape: Rounded | External radius: 40 mm | Diameter: - | Angle: 30° | |
Line: 5 | Shape: Rounded | External radius: 40 mm | Diameter: - | Angle: 45° | |
Line: 5 | Shape: Rounded | External radius: 40 mm | Diameter: - | Angle: 60° | |
Line: 5 | Shape: Rounded | External radius: 40 mm | Diameter: - | Angle: 90° | |
Line: 6 | Shape: Rounded | External radius: 30 mm | Diameter: - | Angle: 90° | |
Line: 6 | Shape: Rounded | External radius: 60 mm | Diameter: - | Angle: 30° | |
Line: 6 | Shape: Rounded | External radius: 60 mm | Diameter: - | Angle: 45° | |
Line: 6 | Shape: Rounded | External radius: 60 mm | Diameter: - | Angle: 60° | |
Line: 6 | Shape: Rounded | External radius: 60 mm | Diameter: - | Angle: 90° | |
Line: 8 | Shape: Rounded | External radius: 26 mm | Diameter: ø 52 mm | Angle: 270° | |
Line: 8 | Shape: Rounded | External radius: 40 mm | Diameter: - | Angle: 90° | |
Line: 8 | Shape: Rounded | External radius: 40 mm | Diameter: - | Angle: 90° | |
Line: 8 | Shape: Rounded | External radius: 80 mm | Diameter: - | Angle: 30° | |
Line: 8 | Shape: Rounded | External radius: 80 mm | Diameter: - | Angle: 30° | |
Line: 8 | Shape: Rounded | External radius: 80 mm | Diameter: - | Angle: 45° | |
Line: 8 | Shape: Rounded | External radius: 80 mm | Diameter: - | Angle: 45° | |
Line: 8 | Shape: Rounded | External radius: 80 mm | Diameter: - | Angle: 60° | |
Line: 8 | Shape: Rounded | External radius: 80 mm | Diameter: - | Angle: 60° | |
Line: 8 | Shape: Rounded | External radius: 80 mm | Diameter: - | Angle: 90° | |
Line: 8 | Shape: Rounded | External radius: 80 mm | Diameter: - | Angle: 90° | |
Line: 8 | Shape: Circular | External radius: - | Diameter: ø 40 mm | Angle: - | |
Line: 8 | Shape: Circular | External radius: - | Diameter: ø 40 mm | Angle: - | |
Line: X | Shape: Rounded | External radius: 40 mm | Diameter: - | Angle: 90° |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090
Cap – rounded outer surface
On request