item divider Motix
Angle Bracket Cap

Angle Bracket Cap


Show all 12 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.627.57
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 6 g
Delivery unit 1 pce.
Material PA-GF

Variants

Sort by

Série:  5 Longueur:  20 largeur:  26.87 Dimension extérieure:  20x20 Capots de protection couleur:  noir noir
Série:  5 Longueur:  20 largeur:  55.15 Dimension extérieure:  40x40 Capots de protection couleur:  noir noir
Série:  6 Longueur:  30 largeur:  41 Dimension extérieure:  30x30 Capots de protection couleur:  noir noir
Série:  6 Longueur:  30 largeur:  83.5 Dimension extérieure:  60x60 Capots de protection couleur:  noir noir
Série:  8 Longueur:  40 largeur:  55.68 Dimension extérieure:  40x40 Capots de protection couleur:  gris gris
Série:  8 Longueur:  40 largeur:  55.68 Dimension extérieure:  40x40 Capots de protection couleur:  noir noir
Série:  8 Longueur:  40 largeur:  111.72 Dimension extérieure:  80x80 Capots de protection couleur:  gris gris
Série:  8 Longueur:  40 largeur:  111.72 Dimension extérieure:  80x80 Capots de protection couleur:  noir noir
Série:  8 Longueur:  40 largeur:  178 Dimension extérieure:  160x80 Capots de protection couleur:  gris gris
Série:  8 Longueur:  40 largeur:  178 Dimension extérieure:  160x80 Capots de protection couleur:  noir noir
Série:  12 Longueur:  60 largeur:  83.2 Dimension extérieure:  60x60 Capots de protection couleur:  noir noir
Série:  12 Longueur:  60 largeur:  168.8 Dimension extérieure:  120x120 Capots de protection couleur:  noir noir

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 11.0
23360292
UNSPSC 9.0
31141501
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090