Magnetic Holder
On request
Technical Data
Scope of Delivery
Magnet housing half 8, PA-GF
2 magnets, 20x5x2, St, nickel-plated
2 Magnetic Door Stop 8 pole shoes, St, zinc-plated
2 Countersunk Screws DIN 7991 M3x10, St, bright zinc-plated
2 square nuts DIN 562 M3, St, bright zinc-plated
Properties
Article number | 0.0.627.86 |
---|---|
Line | Work Bench System |
Line | line 8 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 18 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Contour: Rectangulaire | Position de montage: Rainure 8 intérieur | Couleur: gris | |
Contour: Carré | Position de montage: Rainure 8 extérieur | Couleur: gris | |
Contour: Carré | Position de montage: Rainure 8 extérieur | Couleur: noir |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31163101
UNSPSC 7.0
31163101
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 6.0.1
23210192
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
85051110
Magnetic Holder
On request