item divider Motix
Roller Conveyor

Roller Conveyor


Show all 47 variants
50 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Castor Rail 8 40x40, AI, anodized, natural
Castor Inserts with Flanged Wheel, black

Properties

Article number 0.0.628.43
Line Work Bench System
Line line 8
ESD ESD-safe = Yes
Weight, spec. Length m = 1,7 kg/m
Delivery unit cut-off max. 6000 mm

Description

Complete roller conveyors available in any length (modular dimension: 50 mm).
Permissible force on a single castor of Roller Conveyor F < 100 N
Please take into account the modular dimension of the roller elements and inserts being used when cutting the Castor Rail to size. A gap at the start or end of the Roller Conveyor can be filled with Castor Rail 8 40x40 Slide Strip ESD (0.0.622.26).

Variants

Sort by

Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  One-sided Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  6 Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  6 Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  6 Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Cut-off
Line:  LPS Model:  Both sides Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural Delivery unit:  Piece
Line:  8 Model:  No sides Material:  Aluminium (natural) Colour:  Black Black Delivery unit:  Cut-off
Line:  8 Model:  No sides Material:  Aluminium (natural) Colour:  Black Black Delivery unit:  Cut-off
Line:  8 Model:  No sides Material:  Aluminium (natural) Colour:  Black Black Delivery unit:  Cut-off
Line:  8 Model:  No sides Material:  Aluminium (natural) Colour:  Black Black Delivery unit:  Cut-off

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 5.1
36129190
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
Customs tariff number
84283920