Technical Data
Scope of Delivery
2 Countersunk Screws M8x20, St, bright zinc-plated
Properties
Article number | 0.0.628.63 |
---|---|
Line | line 8 |
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 102 g |
Delivery unit | 1 set |
Material | St |
Description
Variants
Sort by
Baureihe: 8 | Material: Aluminiumdruckguss (GD-Al) | Farbe: Aluminium natur | Verbindungsart: Rechtwinkelig | Nuttyp: 8 mm | |
Baureihe: 5 | Material: Sinterstahl (Sint-St) | Farbe: Aluminium natur | Verbindungsart: Parallel | Nuttyp: 5 mm | |
Baureihe: 6 | Material: Sinterstahl (Sint-St) | Farbe: Aluminium natur | Verbindungsart: Parallel | Nuttyp: 6 mm | |
Baureihe: 8 | Material: Sinterstahl (Sint-St) | Farbe: Aluminium natur | Verbindungsart: Parallel | Nuttyp: 8 mm | |
Baureihe: 8 | Material: Stahl | Farbe: Aluminium natur | Verbindungsart: Parallel | Nuttyp: 8 mm | |
Baureihe: 8 | Material: Stahl | Farbe: Aluminium natur | Verbindungsart: Parallel | Nuttyp: - | |
Baureihe: 10 | Material: Sinterstahl (Sint-St) | Farbe: Aluminium natur | Verbindungsart: Parallel | Nuttyp: 10 mm | |
Baureihe: 8 | Material: Aluminiumdruckguss (GD-Al) | Farbe: Aluminium natur | Verbindungsart: Rechtwinkelig | Nuttyp: 8 mm | |
Baureihe: 8 | Material: Stahl | Farbe: weißaluminium | Verbindungsart: Parallel | Nuttyp: 8 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024900