Technical Data
Scope of Delivery
Coupling Housing 8 D55, black
2 Hexagon Socket Head Cap Screws DIN 912-M8x20, St, black
Coupling Adapter Plate D30/D55 Universal 120x120, Al, black
Properties
Article number | 0.0.628.98 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 1 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Coupling: D30 | Flange plate: 80 mm x 80 mm | |
Coupling: D55 | Flange plate: 80 mm x 80 mm | |
Coupling: D55 | Flange plate: 120 mm x 120 mm | |
Coupling: D80 | Flange plate: 120 mm x 120 mm | |
Coupling: D80 | Flange plate: 160 mm x 160 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23039105
eCl@ss 11.0
23031902
eCl@ss 7.1
23039105
eCl@ss 4.1
23030205
eCl@ss 4.0
23030205
eCl@ss 5.0
23039105
eCl@ss 5.1
23039105
eCl@ss 6.0.1
23039105
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
84836080