Shaft-Clamp Block Set 8
On request
Technical Data
Scope of Delivery
2 Shaft-Clamp Blocks 8 D25, Al, anodized, natural
1 Block-End Cap Set 8 60x60, PA-GF, black
1 Block-Cap Set 8 D25, PA-GF, black
Properties
Article number | 0.0.629.08 |
---|---|
Line | line 8 |
Diameter | d = 25 mm |
ESD | ESD-safe = No |
Weight | m = 537 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Führungsart: Welle D14 | |
Führungsart: Welle D25 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050792
eCl@ss 7.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
76169990
Shaft-Clamp Block Set 8
On request