item divider Motix
Ball-Bush Block Set 8

Ball-Bush Block Set 8


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Ball-Bush Block 8 D25, Al, anodized, natural
Block-Cap Set 8 D25, PA-GF, black

Properties

Article number 0.0.629.17
Line line 8
Diameter d = 25 mm
ESD ESD-safe = No
Velocity vmax. = 2 m/s
Weight m = 260 g
Delivery unit 1 set
Load Factor, dynamic C = 1.990 N
Load Factor, static C0 = 1.670 N

Description

The application and characteristics of the modular ball-bush block guides are similar to those of the ball-bearing guide bushes. By separating the sliding carriage into two units, the distance between the points of support on the guides can be selected in accordance with the applied loads.
The special profiles of sizes 40x40 and 60x60 (with Line 8 grooves) accommodate both the shaft and the Ball Bushes.
The range of sizes and the different shaft diameters are designed to withstand applied loads ranging from 500 to 1500 N at a maximum travelling speed of 2 m/s. The Ball Bushes, which are sealed at both ends, and the high-quality grease filling ensure a long service life, even under difficult operating conditions.
It is advisable to carry out calculations to check the load-bearing capacity and service life and to make an allowance for the deflection of the guiding shafts in the case of longer strokes.
The Direct-Fastening Set is particularly suitable for connecting the profiles of the ball-bush block guides to other profiles, so that the profiles can be moved and no machining is required.
The Ball-Bush Blocks serve as the guide elements with integral press-fitted recirculating Ball Bushes.
Grooves of Profiles 8 can be used to secure the Bearing Blocks using fastening elements of Line 8.
Direct-Fastening Set 8 provides a particularly easy means of securing Bearing Blocks without need for machining.
Where it is desired to attach to other components they must be drilled and tapped M6.
An individual Ball Bush is unable to absorb any moment. It is therefore always necessary to use two shafts for a guide system, with at least two Ball Bushes being located one after the other on a single shaft.
The distances must be appropriate for the moment loads.
The blocks can be pinned in the areas marked (depending on requirements).

Variants

Sort by

Guide type:  Shaft D14
Guide type:  Shaft D25

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 7.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
83024200