item divider Motix
Profile 8 240x40

Profile 8 240x40


Show all 6 variants

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.629.41
Line Work Bench System
Line line 8
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 15,52 cm2
Moment of Inertia, torsional It = 99,97 cm4
Moment of Inertia, x-axis Ix = 42,18 cm4
Moment of Inertia, y-axis Iy = 1.098,7 cm4
Weight, spec. Length m = 4,19 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 20,28 cm3
Resistance Moment, y-axis Wy = 91,56 cm3

Description

When it comes to building customised, stable table frames, item has a range of special components to offer, such as Profile 8 160x60 4N E (0.0.644.15). It helps users construct frames and structures that are lightweight but nonetheless exhibit good load-bearing capacity. Profile 8 240x40 8N light (0.0.629.44) is ideally suited for adding extra rigidity and providing screening. Thanks to Fastening Set Profile 8 240x40, these cross profiles can be fitted with ease and adjusted to the perfect height.

Variants

Sort by

Unità di consegna:  Taglio Lunghezza:  20 ... 6000 Tipo:  standard Scanalature:  aperte aperte Lato chiuso:  -
Unità di consegna:  Pezzo Lunghezza:  6000 Tipo:  standard Scanalature:  aperte aperte Lato chiuso:  -
Unità di consegna:  Taglio Lunghezza:  20 ... 6000 Tipo:  leggero Scanalature:  chiuse su 1 lato chiuse su 1 lato Lato chiuso:  lungo
Unità di consegna:  Pezzo Lunghezza:  6000 Tipo:  leggero Scanalature:  chiuse su 1 lato chiuse su 1 lato Lato chiuso:  lungo
Unità di consegna:  Taglio Lunghezza:  20 ... 6000 Tipo:  leggero Scanalature:  chiuse su 2 lati (180°) chiuse su 2 lati (180°) Lato chiuso:  lungo
Unità di consegna:  Pezzo Lunghezza:  6000 Tipo:  leggero Scanalature:  chiuse su 2 lati (180°) chiuse su 2 lati (180°) Lato chiuso:  lungo

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100