item divider Motix
Parallel Fastener D30

Parallel Fastener D30


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Preassembled
2 parallel fastener halves, die-cast Al, natural
Hexagon Socket Head Cap Screw DIN 912-M6x16, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated

Properties

Article number 0.0.629.94
Line Line D30
ESD ESD-safe = Yes
Weight m = 53 g
Delivery unit 1 pce.
Torque M = 10 Nm

Description

Parallel Fasteners are the basis for especially rigid structures. They connect two parallel Profile Tubes D30 to form one strong unit. They are also used to fasten attachments with a profile contour.
Compact Parallel Fastener D30 helps keep the gap between the profiles small, while the larger Parallel Fastener D30-60 produces a gap of 30 mm that fits perfectly with the modular dimension and with Double Profile Tube D30-60.
Parallel Fastener D30-60 with Clamp Lever can be used to build temporary structures. Its integrated lever means the fastener can be quickly tightened and then loosened again. It can also be used as a practical marker, ensuring the position of a strut or accessory part can be quickly found again when modifying structures.
Parallel Fasteners are supplied preassembled and are ready for immediate use. If required, the screw connection of the fastener can be covered over with Cap D30 F.
The diagram shows the permitted load in relation to support span a. It is based on the maximum permissible deflection set by item, which is 1/100 of the support span. When designing rack structures, please observe the limit values set out in the relevant statutory regulations (e.g. DGUV regulation 108-007 in Germany).

Variants

Sort by

Profile distance:  18.5 mm Clamp Lever:  X ESD-safe: 
Profile distance:  30 mm Clamp Lever:  X ESD-safe: 
Profile distance:  30 mm Clamp Lever: ESD-safe:  X

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024900