End Connector D30/Line 8 groove
On request
* Mandatory information
Technical Data
Scope of Delivery
Partially preassembled
2 connector halves, die-cast aluminium, natural
Connector 8 D30-90° adapter, die-cast aluminium, natural
Hexagon Socket Head Cap Screw DIN 912-M6x29,4, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Properties
Article number | 0.0.629.97 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 115 g |
Delivery unit | 1 set |
Torque | M = 10 Nm |
Description
Assembly Instructions
Variants
Sort by
Position angulaire: 0° | Filetage: M6 | Longueur du filetage: 14 | |
Position angulaire: -90° - 90° / 0° - 360° | Filetage: M8 | Longueur du filetage: 40 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024900
End Connector D30/Line 8 groove
On request
* Mandatory information