item divider Motix
End Cap and Lubricating System

End Cap and Lubricating System


Show all 9 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

End Cap and Lubricating System 8 D6, right
End Cap and Lubricating System 8 D6, left
2 Hexagon Socket Head Cap Screws DIN 912-M4x10, St, bright zinc-pl.

Properties

Article number 0.0.630.14
Line line 8
Property grey
ESD ESD-safe = No
Weight m = 20 g
Delivery unit 1 set
Material PA-GF

Description

The modern look for the item Roller Guides 8:
The grey colouring of the End Cap and Lubricating Systems is the ideal complement to the elegant finish of the anodized aluminium profiles – and the other new, grey Caps.
The End Cap and Lubricating Systems are essential in order to protect and lubricate the Bearing Units.
The end cap and lubricating felt is saturated with oil when it leaves the factory. Recommended re-oiling interval: every six months.
Possible arrangement of the End Cap and Lubricating Systems which are required in every instance.
The spring-loaded end cap and lubricating felt can be re-lubricated via the hole provided. Recommended re-lubricating cycle: every six months.
In order to ensure adequate lubrication, the minimum stroke lengths required for the slides must be observed.

Variants

Sort by

Line:  5 Guide type:  Shaft D6 Colour:  Black Black
Line:  8 Guide type:  Shaft D6 Colour:  Black Black
Line:  8 Guide type:  Shaft D6 Colour:  Grey Grey
Line:  8 Guide type:  Shaft D10 Colour:  Black Black
Line:  8 Guide type:  Shaft D10 Colour:  Grey Grey
Line:  8 Guide type:  Shaft D14 Colour:  Black Black
Line:  8 Guide type:  Shaft D14 Colour:  Grey Grey
Line:  8 Guide type:  Shaft D25 Colour:  Black Black
Line:  8 Guide type:  Shaft D25 Colour:  Grey Grey

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
39269097