item divider Motix
Tube Clamp D30, grey similar to RAL 7042

Tube Clamp D30, grey similar to RAL 7042

0.0.630.83

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.630.83
Line Line D30
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 8,7 g
Delivery unit 1 pce.
Material PA-GB

Description

Tube Clamp D30 can be used to install panels quickly, including when something is to be set up on a temporary basis only. The simple fastening clip simply latches onto the outside of a Tube D30 or Profile Tube D30.
Tube Clamp D30 is intended for use with lightweight attachments. It is fitted quickly with no need for tools and is therefore also simple to remove. A hexagon nut M5 can be inserted into Tube Clamp D30 to screw the panel element into place.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
UNSPSC 9.0
31141501
eCl@ss 7.1
23240190
UNSPSC 7.0
31141501
Customs tariff number
39269097