Technical Data
Properties
Article number | 0.0.631.05 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = No |
Cross-sectional area | A = 2,49 cm2 |
Moment of Inertia, torsional | It = 0,23 cm4 |
Moment of Inertia, x-axis | Ix = 1,88 cm4 |
Moment of Inertia, y-axis | Iy = 1,1 cm4 |
Weight, spec. Length | m = 0,67 kg/m |
Delivery unit | 1 pce., length 6000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 1,16 cm3 |
Resistance Moment, y-axis | Wy = 1,23 cm3 |
Description
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | |
Liefereinheit: Stück | Länge: 3000 | |
Liefereinheit: Stück | Länge: 6000 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
23360190
eCl@ss 6.0.1
23360101
UNSPSC 9.0
30152001
UNSPSC 7.0
30152001
eCl@ss 4.0
35020106
eCl@ss 7.1
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100