Technical Data
Scope of Delivery
1 Profile 8 40x40 3N light
1 End Swivel Joint
1 Standard Swivel Joint
1 Connecting cover, PA, grey
2 Connecting Plates, Al, natural
1 Button-Head Screw M8x22, St, bright zinc-plated
Notes on Use and Installation
Properties
Article number | 0.0.631.17 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD | ESD-safe = Yes |
Weight | m = 1,4 kg |
Force max | Fmax. = 120 N |
Delivery unit | 1 set |
Material | Al, anodized |
Description
Variants
Sort by
Nombre articulations: 2 | Modèle: léger | |
Nombre articulations: 3 | Modèle: standard | |
Nombre articulations: 3 | Modèle: lourd |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
eCl@ss 11.0
21100291
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
Customs tariff number
84879090