Caps – standard dimensions
On request
Technical Data
Properties
Article number | 0.0.632.25 |
---|---|
Line | line 10 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 8,5 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Line: 5 | Shape: Rectangular | Dimension X: 16 mm | Dimension Y: 8.5 mm | Colour: Black | |
Line: 5 | Shape: Rectangular | Dimension X: 20 mm | Dimension Y: 10 mm | Colour: Black | |
Line: 5 | Shape: Square | Dimension X: 20 mm | Dimension Y: 20 mm | Colour: Black | |
Line: 5 | Shape: Square | Dimension X: 20 mm | Dimension Y: 20 mm | Colour: Grey | |
Line: 5 | Shape: Square | Dimension X: 20 mm | Dimension Y: 20 mm | Colour: Black | |
Line: 5 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 10 mm | Colour: Black | |
Line: 5 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 10 mm | Colour: Grey | |
Line: 5 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 10 mm | Colour: Black | |
Line: 5 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 20 mm | Colour: Black | |
Line: 5 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 20 mm | Colour: Grey | |
Line: 5 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 20 mm | Colour: Black | |
Line: 5 | Shape: Square | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 5 | Shape: Square | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Grey | |
Line: 5 | Shape: Square | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 5 | Shape: Rectangular | Dimension X: 60 mm | Dimension Y: 20 mm | Colour: Black | |
Line: 5 | Shape: Rectangular | Dimension X: 60 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 5 | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 14 mm | Colour: Black | |
Line: 5 | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 20 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 30 mm | Dimension Y: 12 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 30 mm | Dimension Y: 12 mm | Colour: Grey | |
Line: 6 | Shape: Rectangular | Dimension X: 30 mm | Dimension Y: 12 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 30 mm | Dimension Y: 24 mm | Colour: Black | |
Line: 6 | Shape: Square | Dimension X: 30 mm | Dimension Y: 30 mm | Colour: Black | |
Line: 6 | Shape: Square | Dimension X: 30 mm | Dimension Y: 30 mm | Colour: Grey | |
Line: 6 | Shape: Square | Dimension X: 30 mm | Dimension Y: 30 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 60 mm | Dimension Y: 12 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 60 mm | Dimension Y: 24 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 60 mm | Dimension Y: 30 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 60 mm | Dimension Y: 30 mm | Colour: Grey | |
Line: 6 | Shape: Rectangular | Dimension X: 60 mm | Dimension Y: 30 mm | Colour: Black | |
Line: 6 | Shape: Square | Dimension X: 60 mm | Dimension Y: 60 mm | Colour: Black | |
Line: 6 | Shape: Square | Dimension X: 60 mm | Dimension Y: 60 mm | Colour: Grey | |
Line: 6 | Shape: Rectangular | Dimension X: 90 mm | Dimension Y: 30 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 90 mm | Dimension Y: 60 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 30 mm | Colour: Black | |
Line: 6 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 30 mm | Colour: Grey | |
Line: 6 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 60 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 32 mm | Dimension Y: 18 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 32 mm | Dimension Y: 18 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 16 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 16 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 16 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 32 mm | Colour: Black | |
Line: 8 | Shape: Square | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 8 | Shape: Square | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Grey | |
Line: 8 | Shape: Square | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 16 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 16 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 16 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 32 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 40 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 8 | Shape: Square | Dimension X: 80 mm | Dimension Y: 80 mm | Colour: Black | |
Line: 8 | Shape: Square | Dimension X: 80 mm | Dimension Y: 80 mm | Colour: Grey | |
Line: 8 | Shape: Square | Dimension X: 80 mm | Dimension Y: 80 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 16 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 40 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 80 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 80 mm | Colour: Grey | |
Line: 8 | Shape: Square | Dimension X: 120 mm | Dimension Y: 120 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 160 mm | Dimension Y: 16 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 160 mm | Dimension Y: 28 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 160 mm | Dimension Y: 28 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 160 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 160 mm | Dimension Y: 40 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 160 mm | Dimension Y: 60 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 160 mm | Dimension Y: 80 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 160 mm | Dimension Y: 80 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 200 mm | Dimension Y: 28 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 200 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 200 mm | Dimension Y: 80 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 240 mm | Dimension Y: 28 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 240 mm | Dimension Y: 40 mm | Colour: Black | |
Line: 10 | Shape: Rectangular | Dimension X: 50 mm | Dimension Y: 20 mm | Colour: Black | |
Line: 10 | Shape: Rectangular | Dimension X: 50 mm | Dimension Y: 20 mm | Colour: Grey | |
Line: 10 | Shape: Square | Dimension X: 50 mm | Dimension Y: 50 mm | Colour: Black | |
Line: 10 | Shape: Square | Dimension X: 50 mm | Dimension Y: 50 mm | Colour: Grey | |
Line: 10 | Shape: Rectangular | Dimension X: 100 mm | Dimension Y: 50 mm | Colour: Black | |
Line: 10 | Shape: Rectangular | Dimension X: 100 mm | Dimension Y: 50 mm | Colour: Grey | |
Line: 10 | Shape: Square | Dimension X: 100 mm | Dimension Y: 100 mm | Colour: Black | |
Line: 10 | Shape: Square | Dimension X: 100 mm | Dimension Y: 100 mm | Colour: Grey | |
Line: 10 | Shape: Rectangular | Dimension X: 200 mm | Dimension Y: 100 mm | Colour: Black | |
Line: 10 | Shape: Rectangular | Dimension X: 200 mm | Dimension Y: 100 mm | Colour: Grey | |
Line: 12 | Shape: Square | Dimension X: 60 mm | Dimension Y: 60 mm | Colour: Black | |
Line: 12 | Shape: Rectangular | Dimension X: 120 mm | Dimension Y: 60 mm | Colour: Black | |
Line: 12 | Shape: Square | Dimension X: 120 mm | Dimension Y: 120 mm | Colour: Black | |
Line: 12 | Shape: Rectangular | Dimension X: 240 mm | Dimension Y: 60 mm | Colour: Black | |
Line: 12 | Shape: Rectangular | Dimension X: 240 mm | Dimension Y: 120 mm | Colour: Black | |
Line: X | Shape: Rectangular | Dimension X: 60 mm | Dimension Y: 12 mm | Colour: Grey | |
Line: X | Shape: Rectangular | Dimension X: 40 mm | Dimension Y: 16 mm | Colour: Grey | |
Line: X | Shape: Square | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Grey | |
Line: X | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 16 mm | Colour: Grey | |
Line: X | Shape: Rectangular | Dimension X: 80 mm | Dimension Y: 40 mm | Colour: Grey | |
Line: X | Shape: Square | Dimension X: 80 mm | Dimension Y: 80 mm | Colour: Grey | |
Line: 8 | Shape: Rectangular | Dimension X: 200 mm | Dimension Y: 14 mm | Colour: Black | |
Line: 8 | Shape: Rectangular | Dimension X: 200 mm | Dimension Y: 14 mm | Colour: Grey |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 11.0
23360292
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090