Bracket, flat
On request
Technical Data
Properties
Article number | 0.0.632.45 |
---|---|
Line | line 10 |
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 204 g |
Delivery unit | 1 pce. |
Material | St |
Description
Variants
Sort by
Line: 8 | Material: Die-cast aluminium | Colour: Aluminium, natural | Connection type: Right angled | Groove type: 8 mm | |
Line: 5 | Material: Sintered steel | Colour: Aluminium, natural | Connection type: Parallel | Groove type: 5 mm | |
Line: 6 | Material: Sintered steel | Colour: Aluminium, natural | Connection type: Parallel | Groove type: 6 mm | |
Line: 8 | Material: Sintered steel | Colour: Aluminium, natural | Connection type: Parallel | Groove type: 8 mm | |
Line: 8 | Material: Steel | Colour: Aluminium, natural | Connection type: Parallel | Groove type: 8 mm | |
Line: 8 | Material: Steel | Colour: Aluminium, natural | Connection type: Parallel | Groove type: - | |
Line: 10 | Material: Sintered steel | Colour: Aluminium, natural | Connection type: Parallel | Groove type: 10 mm | |
Line: 8 | Material: Die-cast aluminium | Colour: Aluminium, natural | Connection type: Right angled | Groove type: 8 mm | |
Line: 8 | Material: Steel | Colour: White aluminium | Connection type: Parallel | Groove type: 8 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098
Bracket, flat
On request