item divider Motix
Hinge Al

Hinge Al


Show all 13 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 hinge leaves, Al, anodized, natural
2 T-Slot Nuts 10 St M6, bright zinc-plated
2 Countersunk Screws DIN 7991-M6x18, St, bright zinc-plated
Hinge Al light, Pin Set D6
Notes on Use and Installation

Properties

Article number 0.0.632.86
Line line 10
ESD ESD-safe = No
Weight m = 144 g
Delivery unit 1 set

Description

The perfect hinge for Line 10. Hinges Al light are adjustable, strong and versatile. Two versions are available: Version FP4 is intended for installing frameless panel elements in a Line 10 profile frame, while version PP4 connects together two profiles, spacing them 4 mm apart and ensuring they can move easily.
The hinges always come with all necessary fastening elements for the profile – the only thing left to decide is whether the door should open to the left or right. Hinges with various load-carrying capacities can be created depending on the Hinge Pin used.
F ≤ 500 N
Would you like to be completely free to design precisely the hinge you need? Line 10 now has a solution that helps you achieve just that:
The Hinge Leaf Profiles and Pin Set D6 (0.0.621.16) which are available separately can be combined to produce made-to-measure hinges that are perfectly tailored to the given requirements.

Assembly Instructions

The Hinge Leaf Profiles can be given a drilled hole or countersink for screw fastening. The correct position of the hole is identified by a marking notch on the rear of the hinge.

Variants

Sort by

Line:  8 Clearance:  4 mm Connection type:  Profile / profile Second line:  8
Line:  8 Clearance:  0 mm Connection type:  Profile / profile Second line:  8
Line:  8 Clearance:  0 mm Connection type:  Surface / profile Second line:  8
Line:  8 Clearance:  4 mm Connection type:  Surface / profile Second line:  8
Line:  6 Clearance:  0 mm Connection type:  Profile / profile Second line:  6
Line:  6 Clearance:  0 mm Connection type:  Surface / profile Second line:  6
Line:  6 Clearance:  4 mm Connection type:  Profile / profile Second line:  6
Line:  6 Clearance:  4 mm Connection type:  Surface / profile Second line:  6
Line:  10 Clearance:  4 mm Connection type:  Profile / profile Second line:  10
Line:  10 Clearance:  4 mm Connection type:  Surface / profile Second line:  10
Line:  6 Clearance:  0 mm Connection type:  Profile / profile Second line:  8
Line:  6 Clearance:  4 mm Connection type:  Profile / profile Second line:  8
Line:  8 Clearance:  4 mm Connection type:  Profile / profile Second line:  8

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.0
22041403
eCl@ss 11.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
UNSPSC 9.0
31162403
UNSPSC 7.0
31162403
Customs tariff number
83021000