Panel-clamping strip plastic strip
Technical Data
Properties
Article number | 0.0.632.90 |
---|---|
Line | line 10 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 178 g/m |
Delivery unit | 1 pce., length 3000 mm |
Material | PP/TPE |
Description
Assembly Instructions
Variants
Sort by
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Groove type: 6 mm | Panel thickness range: 2-4 mm | |
Line: 6 | Delivery unit: Piece | Length: 3000 | Groove type: 6 mm | Panel thickness range: 2-4 mm | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Groove type: 6 mm | Panel thickness range: 4-6 mm | |
Line: 6 | Delivery unit: Piece | Length: 3000 | Groove type: 6 mm | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Groove type: 8 mm | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Piece | Length: 3000 | Groove type: 8 mm | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Groove type: 8 mm | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Piece | Length: 3000 | Groove type: 8 mm | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 2000 | Groove type: 8 mm | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Piece | Length: 2000 | Groove type: 8 mm | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Groove type: 8 mm | Panel thickness range: 6-8 mm | |
Line: 8 | Delivery unit: Piece | Length: 3000 | Groove type: 8 mm | Panel thickness range: 6-8 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Groove type: 8 mm | Panel thickness range: 8-10 mm | |
Line: 8 | Delivery unit: Piece | Length: 3000 | Groove type: 8 mm | Panel thickness range: 8-10 mm | |
Line: 10 | Delivery unit: Cut-off | Length: 20 ... 3000 | Groove type: 10 mm | Panel thickness range: 4-6 mm | |
Line: 10 | Delivery unit: Piece | Length: 3000 | Groove type: 10 mm | Panel thickness range: 4-6 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
UNSPSC 9.0
30102315
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
UNSPSC 7.0
30102315
Customs tariff number
39169090