Hinge Leaf Profile
20 3.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.632.92 |
---|---|
Line | line 10 |
Property | natural |
ESD | ESD-safe = No |
Weight, spec. Length | m = 0,84 kg/m |
Delivery unit | cut-off max. 3000 mm |
Material | Al, anodized |
Description
Variants
Sort by
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Surface / profile | Connection type: Outside | |
Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Surface / profile | Connection type: Outside | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Surface / profile | Connection type: Outside | |
Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Surface / profile | Connection type: Outside | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Surface / profile | Connection type: Outside | |
Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Surface / profile | Connection type: Outside | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Surface / profile | Connection type: Outside | |
Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Surface / profile | Connection type: Outside | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside | |
Line: 10 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
Line: 10 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside |
Downloads
CAD Data
Accessoires
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
Customs tariff number
76042100