Table tops
On request
Technical Data
Properties
Article number | 0.0.633.31 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 21,9 kg |
Delivery unit | 1 pce. |
Material | Beech Multi-Ply |
Description
Assembly Instructions
Variants
Sort by
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Custom | Table top length: Custom | Length: 300 ... 2770 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Custom | Table top length: Custom | Length: 300 ... 2770 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Custom | Table top length: Custom | Length: 300 ... 2770 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100213
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 9.0
56111902
eCl@ss 4.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
44101130
Table tops
On request