item divider Motix
Table Frame F 1500

Table Frame F 1500

0.0.633.80


Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.633.80
Line Work Bench System
ESD ESD-safe = No
Weight m = 31,2 kg
Delivery unit 1 set

Description

item work bench F – simple, flexible, cost-effective and ergonomic.
Incorporating stepless manual height adjustment, this bench can be used flexibly as a sitting or standing workstation.
Select your custom work bench from our standard portfolio of three possible widths and two depths or opt for bespoke dimensions, then choose from four different working surfaces – including an ESD-safe option.
The load-carrying capacity of this bench is 400 kg at its lowest working height and 200 kg at its maximum working height.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 9.0
56111902
eCl@ss 4.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76109090