item divider Motix
Table Frame 4 E 1800

Table Frame 4 E 1800

0.0.633.90


Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.633.90
Line Work Bench System
ESD ESD-safe = No
Weight m = 40,3 kg
Delivery unit 1 set

Description

item work bench 4 E – for work benches that have to exhibit exceptional stability and load-carrying capacity.
In addition to an easy-to-use electric height-adjustment system, one of the key advantages of work bench 4 E is its exceptional load-carrying capacity of up to 4000 N.
The table top is supported by four columns. This design has been specially developed to accommodate/support heavy workpieces and tools.
Work bench 4 E is available in three standard widths, two standard depths and custom dimensions.
All the accessories in the item Work Bench System can be used to configure your ideal work bench 4 E.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 9.0
56111902
eCl@ss 4.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76109090