Insert, Distribution Strip
On request
Technical Data
Scope of Delivery
1 Distribution strip module
2 USB ports
Properties
Article number | 0.0.633.94 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 35 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Tipo de ranura: Canaleta para cables K 56 mm | Inserto ML: Puerto de carga USB | Kit de fijación ML: X | |
Tipo de ranura: 8 mm | Inserto ML: Conexión RJ45 | Kit de fijación ML: ✓ | |
Tipo de ranura: 8 mm | Inserto ML: Puerto de carga USB | Kit de fijación ML: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
eCl@ss 6.0.1
27143412
UNSPSC 9.0
39121406
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 7.1
27144042
UNSPSC 7.0
39121406
Customs tariff number
85366990
Insert, Distribution Strip
On request