item divider Motix
Thread Insert D30/D40

Thread Insert D30/D40


Show all 15 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 threaded insert halves D30, PA-GF
Hexagon nut M10x30, St, bright zinc-plated

Properties

Article number 0.0.634.36
Line Line D30
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 50 g
Force max Fmax. = 2.000 N
Delivery unit 1 set

Description

Threaded Insert D30 M10 is inserted into the end faces of Tubes and Profile Tubes D30 in order to fasten adjustable feet and castors and is ideal for components under heavy compressive loads.

Variants

Sort by

Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  grau grau ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  schwarz schwarz ESD-sicher: Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  grau grau ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  schwarz schwarz ESD-sicher: Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  grau grau ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  schwarz schwarz ESD-sicher: Bauart:  standard
Baureihe:  LPS Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Stahl (verzinkt) Farbe:  grau grau ESD-sicher:  X Bauart:  schwer
Baureihe:  LPS Material:  Stahl (verzinkt) Farbe:  grau grau ESD-sicher:  X Bauart:  schwer
Baureihe:  LPS Material:  Stahl (verzinkt) Farbe:  grau grau ESD-sicher:  X Bauart:  schwer
Baureihe:  LPS Material:  Stahl (verzinkt) Farbe:  grau grau ESD-sicher:  X Bauart:  schwer
Baureihe:  D40/30 Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard
Baureihe:  D40/30 Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
UNSPSC 9.0
31162503
eCl@ss 4.0
22041441
eCl@ss 11.0
23360292
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31162503
eCl@ss 7.1
23369290
Customs tariff number
73181692