item divider Motix
Slide Strip D30

Slide Strip D30


Show all 22 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.634.55
Line Line D30
Property black similar to RAL 9005
ESD ESD-safe = Yes
Weight, spec. Length m = 81 g/m
Delivery unit 1 pce., length 2000 mm
Material PE-HD, ESD

Description

Always stay on track! Slide Strips D30 convert any Profile Tube D30 into a conveyor line. Containers can simply be pushed along the low-friction strips made from HDPE. The installation of Slide Strips D30 does not require any drilling. Simply clip onto the profile – and it stays in place!
The edge along the side of Slide Strip D30 with Side Guide H13 ensures that transport containers stay on track. It can also be used to create a frame with side containment in which panel elements can be laid.
Slide Strips D30 are also available in an ESD-safe version for protecting sensitive goods and personnel.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Grey Grey Material:  HDPE Slide guide position:  None
Delivery unit:  Piece Length:  2000 Colour:  Grey Grey Material:  HDPE Slide guide position:  None
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Black Black Material:  PE-HD-ESD Slide guide position:  None
Delivery unit:  Piece Length:  2000 Colour:  Black Black Material:  PE-HD-ESD Slide guide position:  None
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Red Red Material:  HDPE Slide guide position:  None
Delivery unit:  Piece Length:  2000 Colour:  Red Red Material:  HDPE Slide guide position:  None
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Yellow Yellow Material:  HDPE Slide guide position:  None
Delivery unit:  Piece Length:  2000 Colour:  Yellow Yellow Material:  HDPE Slide guide position:  None
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Green Green Material:  HDPE Slide guide position:  None
Delivery unit:  Piece Length:  2000 Colour:  Green Green Material:  HDPE Slide guide position:  None
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Blue Blue Material:  HDPE Slide guide position:  None
Delivery unit:  Piece Length:  2000 Colour:  Blue Blue Material:  HDPE Slide guide position:  None
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Orange Orange Material:  HDPE Slide guide position:  None
Delivery unit:  Piece Length:  2000 Colour:  Orange Orange Material:  HDPE Slide guide position:  None
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Grey Grey Material:  HDPE Slide guide position:  Side
Delivery unit:  Piece Length:  2000 Colour:  Grey Grey Material:  HDPE Slide guide position:  Side
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Grey Grey Material:  HDPE Slide guide position:  Centre
Delivery unit:  Piece Length:  2000 Colour:  Grey Grey Material:  HDPE Slide guide position:  Centre
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Black Black Material:  PE-HD-ESD Slide guide position:  Side
Delivery unit:  Piece Length:  2000 Colour:  Black Black Material:  PE-HD-ESD Slide guide position:  Side
Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Black Black Material:  PE-HD-ESD Slide guide position:  Centre
Delivery unit:  Piece Length:  2000 Colour:  Black Black Material:  PE-HD-ESD Slide guide position:  Centre

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23210192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
UNSPSC 7.0
31162703
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39161000