item divider Motix
Hook 8

Hook 8


Show all 20 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Wire, St, stainless
1 Wire mount, PA-GF
1 Hexagon Socket Head Cap Screw DIN 912 M6x20, St, bright zinc-plated
1 Washer ISO 7092-6, St, bright zinc-plated
1 Automatic T-Slot Nut V 8 St M6, stainless

Properties

Article number 0.0.634.83
Line Work Bench System
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 61 g
Delivery unit 1 set

Description

In the colour of your choice. All the hooks and holders in the design award-winning range from item are now available with either black or grey plastic elements.

Variants

Sort by

System haków / uchwytów:  Hak 40x20 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak 40x20 Kolor:  k. szary k. szary
System haków / uchwytów:  Hak 40x40 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak R30 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak R40 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak pojedynczy 40x20 Kolor:  k. szary k. szary
System haków / uchwytów:  Hak 40x40 Kolor:  k. szary k. szary
System haków / uchwytów:  Hak pojedynczy 40x20 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak pojedynczy 80x20 Kolor:  k. szary k. szary
System haków / uchwytów:  Hak pojedynczy 80x20 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak podwójny 80x20 Kolor:  k. szary k. szary
System haków / uchwytów:  Hak podwójny 80x20 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak 80x20 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak 80x20 Kolor:  k. szary k. szary
System haków / uchwytów:  Hak 80x40 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak 80x40 Kolor:  k. szary k. szary
System haków / uchwytów:  Wieszak na chusty Kolor:  k. czarny k. czarny
System haków / uchwytów:  Wieszak na chusty Kolor:  k. szary k. szary
System haków / uchwytów:  Hak podwójny 40x20 Kolor:  k. czarny k. czarny
System haków / uchwytów:  Hak podwójny 40x20 Kolor:  k. szary k. szary

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 4.0
21100201
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
83025000