Technical Data
Scope of Delivery
Rigid PVC film, 0.4 mm, non-reflective
All-round magnetic frame
Properties
Article number | 0.0.635.11 |
---|---|
Line | Work Bench System |
Property | grey |
ESD | ESD-safe = No |
Weight | m = 120 g |
Delivery unit | 1 pce. |
Description
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
Customs tariff number
39269097