Levelling Knuckle Foot
On request
* Mandatory information
Technical Data
Scope of Delivery
Spindle, St, bright zinc-plated
Foot plate, die-cast zinc, white aluminium similar to RAL 9006
Hexagon nut DIN 934 M10-I8I, St, bright zinc-plated
Properties
Article number | 0.0.635.49 |
---|---|
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 140 g |
Force max | Fmax. = 5.000 N |
Force perm. | Fper. = 5.000 N |
Delivery unit | 1 pce. |
Angle | α = 7 ° |
Description
Variants
Sort by
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 20 mm | Thread: M5 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 20 mm | Thread: M5 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 30 mm | Thread: M6 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 30 mm | Thread: M6 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 30 mm | Thread: M6 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 40 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M10 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 40 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 47 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: - | Thread: M12 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M8 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M8 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M10 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Diameter: ø 80 mm | Thread: M16 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
73269098
Levelling Knuckle Foot
On request
* Mandatory information