Technical Data
Scope of Delivery
Cable, straight, diameter 2.4 mm, black
Snap fastener, diameter 10 mm
Ring connector, 5 mm"
Properties
Article number | 0.0.636.84 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = Yes |
Weight | m = 16,5 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Wersja: DK10 | |
Wersja: Połączenie spiralne – zaczep pierścieniowy | |
Wersja: DK10 – zaczep pierścieniowy |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 4.0
21100201
eCl@ss 11.0
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
Customs tariff number
85444290