Roller Conveyor St D30 ESD, black similar to RAL 9005
0.0.637.55
This product is no longer available.
Technical Data
Scope of Delivery
St, verzinkt
Rollen, PP, schwarz (ESD)
Achsen, St, verzinkt
Properties
Article number | 0.0.637.55 |
---|---|
Line | Line D30 |
Property | black similar to RAL 9005 |
ESD | ESD-safe = Yes |
Weight, spec. Length | m = 873 g/m |
Delivery unit | 1 pce., length 4500 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120490
eCl@ss 5.1
36129190
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
84283920
Roller Conveyor St D30 ESD, black similar to RAL 9005
0.0.637.55
This product is no longer available.