Conduit Cap
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.638.31 |
---|---|
Property | black |
ESD | ESD-safe = No |
Weight | m = 8 g |
Delivery unit | 1 set |
Material | PA-GF |
Description
Variants
Sort by
Connection type: Screw-attached | Shape: Square | Edge length X: 40 | Edge length Y: 40 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 80 | Edge length Y: 40 | Colour: Black | |
Connection type: Screw-attached | Shape: Square | Edge length X: 80 | Edge length Y: 80 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 160 | Edge length Y: 80 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 160 | Edge length Y: 40 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 120 | Edge length Y: 40 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 120 | Edge length Y: 80 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 160 | Edge length Y: 120 | Colour: Black | |
Connection type: Screw-attached | Shape: Square | Edge length X: 160 | Edge length Y: 160 | Colour: Black | |
Connection type: Screw-attached | Shape: Square | Edge length X: 120 | Edge length Y: 120 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 30 | Edge length Y: 15 | Colour: Black | |
Connection type: Screw-attached | Shape: Square | Edge length X: 30 | Edge length Y: 30 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 60 | Edge length Y: 30 | Colour: Black | |
Connection type: Screw-attached | Shape: Square | Edge length X: 60 | Edge length Y: 60 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 40 | Edge length Y: 20 | Colour: Black | |
Connection type: Self-clamping | Shape: Square | Edge length X: 40 | Edge length Y: 40 | Colour: Grey | |
Connection type: Self-clamping | Shape: Rectangular | Edge length X: 80 | Edge length Y: 40 | Colour: Grey | |
Connection type: Self-clamping | Shape: Square | Edge length X: 80 | Edge length Y: 80 | Colour: Grey | |
Connection type: Screw-attached | Shape: Square | Edge length X: 40 | Edge length Y: 40 | Colour: Black | |
Connection type: Screw-attached | Shape: Square | Edge length X: 80 | Edge length Y: 80 | Colour: Black | |
Connection type: Screw-attached | Shape: Rectangular | Edge length X: 80 | Edge length Y: 40 | Colour: Black |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090
Conduit Cap
On request
* Mandatory information