item divider Motix
Adapter D30

Adapter D30


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.638.88
Line Line D30
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 3 g
Delivery unit 1 pce.
Material PA-GF

Description

Backed the wrong horse? We have something that might just help: Adapter D30/D28 and Adapter D30/D28.6 can be used to connect old steel tubes with a plastic sheathing (28 or 28.6 mm diameter) easily to the state-of-the-art world of Profile Tube System D30 in aluminium.
The Adapters are available in lengths of 25 and 37 mm.
Note: Please note the load limits, which are due to the use of plastic components.

Variants

Sort by

Inside diameter:  28.6 Length:  37 mm
Inside diameter:  28.6 Length:  25 mm
Inside diameter:  28 Length:  37 mm
Inside diameter:  28 Length:  25 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
39269097