Swivel castor 120x40
On request
Technical Data
Scope of Delivery
Steel sheet casing bright, zinc-plated, black
Swivelling axis with sealed ball bearing
Wheel axle with sealed ball bearing
Dust shield
Tyre TPE, track-free, 90 Sh A, grey
Properties
Article number | 0.0.639.13 |
---|---|
Line | line 10 |
Line | line 12 |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 761 g |
Delivery unit | 1 pce. |
Tragfähigkeit (Rolle) | Load-carrying capacity = 80 kg/Castor |
Description
Variants
Sort by
Load capacity (roll): 80 kg | Roll diameter: 100 mm | Brake: None | ESD-safe: X | |
Load capacity (roll): 80 kg | Roll diameter: 100 mm | Brake: None | ESD-safe: ✓ | |
Load capacity (roll): 80 kg | Roll diameter: 100 mm | Brake: Double | ESD-safe: X | |
Load capacity (roll): 80 kg | Roll diameter: 100 mm | Brake: Double | ESD-safe: ✓ | |
Load capacity (roll): 100 kg | Roll diameter: 125 mm | Brake: None | ESD-safe: X | |
Load capacity (roll): 100 kg | Roll diameter: 125 mm | Brake: None | ESD-safe: ✓ | |
Load capacity (roll): 100 kg | Roll diameter: 125 mm | Brake: Double | ESD-safe: X | |
Load capacity (roll): 100 kg | Roll diameter: 125 mm | Brake: Double | ESD-safe: ✓ |
Downloads
CAD Data
Files
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 11.0
23370590
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
UNSPSC 7.0
31162701
Customs tariff number
83022000
Swivel castor 120x40
On request