Thread Insert D30/D40
On request
Technical Data
Scope of Delivery
2 threaded insert halves D30, PA-GF
Hexagon nut M8x30, St, bright zinc-plated
Properties
Article number | 0.0.640.96 |
---|---|
Line | Line D30 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 51 g |
Force max | Fmax. = 2.000 N |
Delivery unit | 1 set |
Description
Variants
Sort by
Line: LPS | Material: Plastic (PA) | Colour: Grey | ESD-safe: X | Design: Standard | |
Line: LPS | Material: Plastic (PA) | Colour: Black | ESD-safe: ✓ | Design: Standard | |
Line: LPS | Material: Plastic (PA) | Colour: Grey | ESD-safe: X | Design: Standard | |
Line: LPS | Material: Plastic (PA) | Colour: Black | ESD-safe: ✓ | Design: Standard | |
Line: LPS | Material: Plastic (PA) | Colour: Grey | ESD-safe: X | Design: Standard | |
Line: LPS | Material: Plastic (PA) | Colour: Black | ESD-safe: ✓ | Design: Standard | |
Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: X | Design: Standard | |
Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: X | Design: Standard | |
Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: X | Design: Standard | |
Line: LPS | Material: Steel (bright zinc-plated) | Colour: Grey | ESD-safe: X | Design: Heavy duty | |
Line: LPS | Material: Steel (bright zinc-plated) | Colour: Grey | ESD-safe: X | Design: Heavy duty | |
Line: LPS | Material: Steel (bright zinc-plated) | Colour: Grey | ESD-safe: X | Design: Heavy duty | |
Line: LPS | Material: Steel (bright zinc-plated) | Colour: Grey | ESD-safe: X | Design: Heavy duty | |
Line: D40/30 | Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: X | Design: Standard | |
Line: D40/30 | Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: X | Design: Standard |
Downloads
CAD Data
Accessoires
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 11.0
23360292
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
73181900