item divider Motix
Corner Fastening Set

Corner Fastening Set


Show all 17 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fastener 6 30x30, Die-cast zinc, black
Fastener Cap 6 R30-90°
3 Button-Head Screws ISO 7380-M6x16, St, bright zinc-pl.

Properties

Article number 0.0.642.13
Line line 6
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 54 g
Delivery unit 1 set

Description

Fastening Sets can be used to construct a corner unit with three profiles or one corner angle with two profiles, ensuring a continuous profile geometry.
Fastening Sets are ideal for constructing attractive display cases, tables, cover hoods etc.
The profiles must be provided with threads in the core bores.

Variants

Sort by

Serie:  5 Colore:  nero nero Profilo:  Arrotondato Arrotondato
Serie:  5 Colore:  Alluminio naturale Alluminio naturale Profilo:  Arrotondato Arrotondato
Serie:  5 Colore:  nero nero Profilo:  Quadrato Quadrato
Serie:  5 Colore:  Alluminio naturale Alluminio naturale Profilo:  Quadrato Quadrato
Serie:  6 Colore:  nero nero Profilo:  Arrotondato Arrotondato
Serie:  6 Colore:  grigio grigio Profilo:  Arrotondato Arrotondato
Serie:  6 Colore:  nero nero Profilo:  Quadrato Quadrato
Serie:  6 Colore:  grigio grigio Profilo:  Quadrato Quadrato
Serie:  6 Colore:  nero nero Profilo:  Triangolare Triangolare
Serie:  6 Colore:  grigio grigio Profilo:  Triangolare Triangolare
Serie:  8 Colore:  nero nero Profilo:  Arrotondato Arrotondato
Serie:  8 Colore:  grigio grigio Profilo:  Arrotondato Arrotondato
Serie:  8 Colore:  nero nero Profilo:  Quadrato Quadrato
Serie:  8 Colore:  grigio grigio Profilo:  Quadrato Quadrato
Serie:  8 Colore:  nero nero Profilo:  Triangolare Triangolare
Serie:  8 Colore:  grigio grigio Profilo:  Triangolare Triangolare
Serie:  8 Colore:  nero nero Profilo:  Triangolare Triangolare

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 11.0
23360290
UNSPSC 7.0
31162502
eCl@ss 7.1
23360290
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
Customs tariff number
79070000