item divider Motix
Button-Head Screws

Button-Head Screws


Show all 89 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.642.39
Line Line D30
ESD ESD-safe = Yes
Weight m = 1,4 g
Delivery unit 1 pce.
Material St, bright zinc-plated

Description

Roller Conveyor St Fastening Bracket D30 can be fixed in place in a matter of seconds with the self-tapping Button-Head Screw – simply use a cordless driver to drive the screw into the (Profile) Tube D30.

Variants

Sort by

Standard:  ISO 7380 Thread:  M3 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  6
Standard:  ISO 7380 Thread:  M3 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  8
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  6
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  8
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  10
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  12
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  14
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  18
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  22
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  6
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  8
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  10
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  12
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  14
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  18
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  8
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  10
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  12
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  14
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  18
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M6 Material:  Stainless steel Colour:  White aluminium White aluminium Thread length:  22
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  22
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  50
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  60
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  75
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  10
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  12
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  14
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  18
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M8 Material:  Stainless steel Colour:  White aluminium White aluminium Thread length:  20
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  22
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  50
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  55
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  60
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  75
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  80
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  22
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  50
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  60
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  80
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  50
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  60
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  80
Standard:  DIN 7504 Thread:  St 3.9 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  DIN 7504 Thread:  St 3.9 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  DIN 7500C Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  WN 5463 Thread:  KH8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  55
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  - Thread length:  12
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Black Black Thread length:  14
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Black Black Thread length:  16
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Black Black Thread length:  18
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Black Black Thread length:  25

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110102
eCl@ss 4.0
23110102
eCl@ss 11.0
23110101
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Customs tariff number
73181499