Castor Support
On request
Technical Data
Scope of Delivery
Castor arm, St, white aluminium
Impact Buffer, PUR, grey
2 Button-Head Screws ISO 7380-M8x16, St, bright zinc-plated
Countersunk Screw DIN 7991-M10x25, St, bright zinc-plated
2 protective plugs, PE, grey
Properties
Article number | 0.0.642.76 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 750 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Edge length Y: 40 | Shape: Rectangular | Thread length: 16 | Design: Standard | Material: Steel | |
Edge length Y: 80 | Shape: Square | Thread length: 25 ... 30 | Design: Heavy duty | Material: Die-cast aluminium |
Downloads
CAD Data
Accessoires
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360291
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024900