item divider Motix
Cable Entry Protector

Cable Entry Protector

40 160

Show all 7 variants

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.642.93
Property black
ESD ESD-safe = No
Weight m = 32 g
Delivery unit 1 set
Material PA-GF

Description

The added benefit of the Modular Conduit System:
The Wall Profiles can be cut out wherever necessary so that lines can be fed into the conduit.
A Cable Entry Protector covers the sharp cut edges of the profiles, thereby protecting cables and hoses as they emerge from the conduits.
Cable Entry Protectors Wall are now available for Wall Profiles in heights of 120 and 160 mm. At 80 mm wide, the protectors create a gap measuring 80x60 mm or 120x60 mm that is protected on all sides.
Do you need the opening in the conduit wall to be wider? No problem! The new Cable Entry Protectors Wall can be split in two and extended to any width in combination with Conduit Edge Profile (0.0.411.58).

Variants

Sort by

Maß X:  160 Anwendungsbereich:  Deckel ESD-sicher: Dichtbürste: 
Maß X:  40 Anwendungsbereich:  Wand ESD-sicher:  X Dichtbürste:  X
Maß X:  80 Anwendungsbereich:  Wand ESD-sicher:  X Dichtbürste:  X
Maß X:  40 Anwendungsbereich:  Deckel ESD-sicher:  X Dichtbürste:  X
Maß X:  80 Anwendungsbereich:  Deckel ESD-sicher:  X Dichtbürste:  X
Maß X:  120 Anwendungsbereich:  Wand ESD-sicher:  X Dichtbürste:  X
Maß X:  160 Anwendungsbereich:  Wand ESD-sicher:  X Dichtbürste:  X

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 4.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097