Container Profile 8 80x40
20 6.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.643.38 |
---|---|
Line | Work Bench System |
Line | line 8 |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 8,32 cm2 |
Moment of Inertia, torsional | It = 1,33 cm4 |
Moment of Inertia, x-axis | Ix = 24,48 cm4 |
Moment of Inertia, y-axis | Iy = 16,95 cm4 |
Weight, spec. Length | m = 2,25 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 6,54 cm3 |
Resistance Moment, y-axis | Wy = 8,47 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | |
Delivery unit: Piece | Length: 6000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 4.0
21100201
eCl@ss 11.0
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76042100
Container Profile 8 80x40
20 6.000
On request
* Mandatory information