item divider Motix
Clip 8, Conduit Profile K, grey similar to RAL 7042

Clip 8, Conduit Profile K, grey similar to RAL 7042

0.0.643.85

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.643.85
Line line X
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 1 g
Delivery unit 1 pce.
Material PA-GF

Description

Installing a cable conduit couldn’t be easier: First, slide or push Clip 8 Conduit Profile K into Conduit Profile K. Second, simply press the clip into a Line 8 groove – and that’s it! It’s quick, clean, there’s no machining involved and the installation can be reconfigured at a later date. Cable conduits can be fitted parallel to a groove or at a right angle across it.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 7.1
27400704
eCl@ss 11.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097