item divider Motix
Lid Profile D40 K

Lid Profile D40 K


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.

Properties

Article number 0.0.643.87
Line line X
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight, spec. Length m = 129 g/m
Delivery unit 1 pce., length 3000 mm
Material PVC

Description

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 3000
Delivery unit:  Piece Length:  3000

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 11.0
27400704
eCl@ss 7.1
27400704
UNSPSC 9.0
56111902
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
UNSPSC 7.0
56111902
Customs tariff number
39162000