item divider Motix
Profile End Cap

Profile End Cap


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Cap, NBR Sh 60 A
Washer, St, bright zinc-plated

Properties

Article number 0.0.643.96
Line Line D30
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 47 g
Delivery unit 1 set

Description

All-round safety: Tube End Cap D30 is the multifunctional cover for all (Profile) Tubes D30. It is a permanently elastic cover for the end face that acts as scratch protection for the floor and wall or as a simple impact buffer in Karakuri/LCA applications.
Tube End Cap D30 also encompasses the sides at the end of the profile. A steel washer stops the (profile) tube from breaking through the base of the cap.
Tube End Cap D30 is also available in an ESD-safe version in black.

Variants

Sort by

Baureihe:  LPS Kontur:  Kreis Kreis Farbe:  grau grau ESD-sicher:  X Innendurchmesser:  30
Baureihe:  LPS Kontur:  Kreis Kreis Farbe:  schwarz schwarz ESD-sicher: Innendurchmesser:  30
Baureihe:  8 Kontur:  Quadratisch Quadratisch Farbe:  grau grau ESD-sicher:  X Innendurchmesser:  -
Baureihe:  8 Kontur:  Quadratisch Quadratisch Farbe:  schwarz schwarz ESD-sicher: Innendurchmesser:  -

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360290
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
40169991