item divider Motix
Label profile D30 individual

Label profile D30 individual


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Self-adhesive

Properties

Article number 0.0.643.98
Line Line D30
Property transparent
ESD ESD-safe = No
Weight, spec. Length m = 128 g/m
Delivery unit 1 pce., length 2000 mm
Material PVC

Description

Clear markings keep everyone on track. Legible and fixed labels reduce error rates and increase efficiency.
The Label Holders enable users to attach labels to Profiles and Tubes D30 by keeping labelling cards securely encased in transparent film.
Two versions are available – one for attaching labels directly to the (Profile) Tube D30 and one for suspending labels below, in a flexible transparent pocket (“flex” version). Both are permanently glued to the profile.
Label Holders D30 are available ready-cut or as a profile that can be cut to size as required.
Recommended size of label cards:
Label Holder D30: h = 28 mm
Label Holder D30 flex: h = 42 mm

Variants

Sort by

Variante:  Normale Unità di consegna:  Taglio
Variante:  Normale Unità di consegna:  Pezzo
Variante:  Flex Unità di consegna:  Taglio
Variante:  Flex Unità di consegna:  Pezzo

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
21102290
UNSPSC 7.0
56111906
UNSPSC 9.0
56111906
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 7.1
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
39162000