item divider Motix
Table Frame F 2 F 1500

Table Frame F 2 F 1500

0.0.644.40


Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.644.40
Line Work Bench System
ESD ESD-safe = No
Weight m = 51,5 kg
Delivery unit 1 set

Description

item work bench F 2 F is a space-saving solution that does not compromise on legroom or ergonomics for users.
A single pair of columns supports two table tops. However, you could also opt for just one table top and use the stable cantilever feet to support additional structures built onto the rear of the bench. Height adjustment is stepless, manual and separate for each side. Load-carrying capacity is 150 kg on each side.
The comprehensive range from the overall item portfolio ensures work bench F 2 F can provide a solution for your specific requirements.
A new Cable Duct that has been specially developed for work bench 2 F is available as an optional accessory. It is fitted between the table columns.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76109090