Profile End Cap
On request
Technical Data
Scope of Delivery
Cap, NBR Sh 60 A ESD
Washer, St, bright zinc-plated
Properties
Article number | 0.0.644.65 |
---|---|
Line | Line D30 |
Property | black similar to RAL 9005 |
ESD | ESD-safe = Yes |
Weight | m = 47 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Serie: LPS | Profilo: Tondo | Colore: grigio | a prova di ESD: X | Diametro interno: 30 | |
Serie: LPS | Profilo: Tondo | Colore: nero | a prova di ESD: ✓ | Diametro interno: 30 | |
Serie: 8 | Profilo: Quadrato | Colore: grigio | a prova di ESD: X | Diametro interno: - | |
Serie: 8 | Profilo: Quadrato | Colore: nero | a prova di ESD: ✓ | Diametro interno: - |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360290
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
40169991
Profile End Cap
On request