item divider Motix
Fastener D30

Fastener D30


Show all 9 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Preassembled
2 fastener halves, die-cast Al, natural
Clamp Lever Pi 50 M6x40
Spacer sleeve D9.5/6.4-12, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated

Properties

Article number 0.0.644.77
Line Line D30
ESD ESD-safe = No
Weight m = 145 g
Delivery unit 1 pce.

Description

Continuous improvement made easy! Fasteners with Clamp Lever are ideal for making quick adjustments to assemblies and attaching or removing (Profile) Tubes. They make it easier to create test structures and implement ergonomic adjustments on work benches.
Two quickly adjustable Fasteners are available – Fastener D30 with Clamp Lever and Parallel Fastener D30-60 with Clamp Lever.
Locking Ring D30 with Clamp Lever acts as a quickly adjustable stop on all (Profile) Tubes D30, making it easy to modify the stroke of Karakuri/LCA applications by moving the stops for item Plain Bearings. Weights can also be fixed in place or released with a flick of the wrist.
Clamp Levers boast the ergonomic, easy-to-grip shape of the design award-winning Pi range of operating elements. As the grip can be disconnected by pressing the button, it can be rotated into the desired position even if space is tight.
Fasteners with Clamp Lever can also serve as assembly aids by marking out fastener positions. When fasteners need to be repeatedly repositioned, Parallel Fastener with Clamp Lever can easily be fitted alongside them to mark their original positions.

Variants

Sort by

Type de connexion:  Rectangulaire Type de montage:  extérieur Position angulaire: 2ème forme:  simple Dispositif antirotation:  Dispositif antirotation séparé
Type de connexion:  Position angulaire Type de montage:  extérieur Position angulaire:  45° 2ème forme:  simple Dispositif antirotation:  Dispositif antirotation séparé
Type de connexion:  Rectangulaire Type de montage:  extérieur Position angulaire: 2ème forme:  double Dispositif antirotation:  Dispositif antirotation intégré
Type de connexion:  Rectangulaire Type de montage:  intérieur Position angulaire: 2ème forme:  double Dispositif antirotation:  sans
Type de connexion:  Position angulaire Type de montage:  intérieur Position angulaire:  45° 2ème forme:  double Dispositif antirotation:  sans
Type de connexion:  Position angulaire Type de montage:  extérieur Position angulaire:  -90° - 90° / 0° - 360° 2ème forme:  simple Dispositif antirotation:  Dispositif antirotation séparé
Type de connexion:  Rectangulaire Type de montage:  extérieur Position angulaire: 2ème forme:  simple Dispositif antirotation:  Dispositif antirotation séparé
Type de connexion:  Rectangulaire Type de montage:  Filetage Position angulaire: 2ème forme:  double Dispositif antirotation:  sans
Type de connexion:  Position angulaire Type de montage:  Filetage Position angulaire:  45° 2ème forme:  double Dispositif antirotation:  sans

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169910